Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 D,E ST
Part #:0220-00928
Catalog #:165 1/2 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Straight Bevel | Product Type: | Right Angle |
| Input Diameter (in): | 1.000 in | Ratio: | 1:2 |
| Input HP: | 7.2 | Maximum Input HP: | 7.2 @ 1150 RPM |
| Series Code: | 165 | Output Diameter (in): | 1.000 in |
| Product Line: | Bevel Gear Drives | Style: | D,E |
| Service Factor: | 1 | Output RPM: | 2300 |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Reduction: | Single | Housing Height (in): | 4.125 in |
| Housing Length (in): | 7.6875 in | Housing Width (in): | 6.1875 in |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Gear Drive Size: | 165 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 195 in/lbs |
General Specifications
| UPC: | 662798005034 | Weight: | 25.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

