Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 GG ST
Part #:0220-00938
Catalog #:165 1/2 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Maximum Input HP: | 7.2 @ 1150 RPM |
| Series Code: | 165 | Output Diameter (in): | 0.625 in |
| Input HP: | 7.2 | Input Diameter (in): | 1.000 in |
| Style: | GG | Ratio: | 1:2 |
| Gear Type: | Straight Bevel | Product Type: | Right Angle |
| Output RPM: | 2300 | Product Line: | Bevel Gear Drives |
| Ratio Range: | 1:2 | Input Style: | Shaft |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Housing Width (in): | 6.1875 in |
| Reduction: | Single | Housing Length (in): | 7.6875 in |
| Housing Height (in): | 4.125 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 195 in/lbs | Output Shaft: | Shaft |
| Gear Drive Size: | 165 | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs |
General Specifications
| UPC: | 662798005126 | Weight: | 36.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

