Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/1 GG SP
Part #:0220-00939
Catalog #:165 1/1 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 in | Series Code: | 165 |
| Ratio: | 1:1 | Style: | GG |
| Maximum Input HP: | 16 @ 1750 RPM | Product Type: | Right Angle |
| Output RPM: | 1750 | Gear Type: | Spiral Bevel |
| Product Line: | Bevel Gear Drives | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Height (in): | 4.125 in |
| Reduction: | Single | Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 |
| Housing Length (in): | 7.6875 in | Housing Width (in): | 6.1875 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 580 in/lbs |
| Gear Drive Size: | 165 | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798005133 | Weight: | 36.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

