Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 165 1/2 GG SP
Part #:0220-00966
Catalog #:165 1/2 GG SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 in | Ratio: | 1:2 |
| Output RPM: | 2300 | Output Diameter (in): | 0.625 in |
| Product Line: | Bevel Gear Drives | Gear Type: | Spiral Bevel |
| Product Type: | Right Angle | Service Factor: | 1 |
| Style: | GG | Maximum Input HP: | 13.44 @ 1150 RPM |
| Series Code: | 165 | Ratio Range: | 1:2 |
| Input Style: | Shaft | Housing Length (in): | 7.6875 in |
| Housing Dimensions: | (L)7.6875 x (H)4.125 x (W)6.1875 | Housing Height (in): | 4.125 in |
| Housing Width (in): | 6.1875 in | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Gear Drive Size: | 165 | Output Torque Rating (in-lb): | 368 in/lbs |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
General Specifications
| UPC: | 662798005355 | Weight: | 36.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

