Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 2/1 D,E ST
Part #:0220-03526
Catalog #:66 2/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | D,E |
| Input Diameter (in): | 1.250 in | Output Diameter (in): | 1.250 in |
| Output RPM: | 875 | Ratio: | 2:1 |
| Product Line: | Bevel Gear Drives | Series Code: | 66 |
| Gear Type: | Straight Bevel | Product Type: | Right Angle |
| Input HP: | 7.3 | Maximum Input HP: | 7.3 @ 1750 RPM |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Height (in): | 5.625 in | Housing Length (in): | 8.6875 in |
| Housing Width (in): | 7.25 in | Reduction: | Single |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Gear Drive Size: | 66 |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 525 in/lbs |
General Specifications
| UPC: | 662798006475 | Weight: | 40.20 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

