Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/2 D,E ST
Part #:0220-03531
Catalog #:66 1/2 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1:2 | Output RPM: | 1700 |
| Input Diameter (in): | 1.250 in | Output Diameter (in): | 1.000 in |
| Series Code: | 66 | Input HP: | 7 |
| Service Factor: | 1 | Gear Type: | Straight Bevel |
| Style: | D,E | Product Type: | Right Angle |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 7 @ 850 RPM |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Width (in): | 7.25 in | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Length (in): | 8.6875 in | Housing Height (in): | 5.625 in |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 260 in/lbs | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Gear Drive Size: | 66 |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798006505 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

