Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/2 C,F ST
Part #:0220-03533
Catalog #:66 1/2 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 1700 | Output Diameter (in): | 1.000 in |
| Style: | C,F | Ratio: | 1:2 |
| Maximum Input HP: | 7 @ 850 RPM | Product Line: | Bevel Gear Drives |
| Gear Type: | Straight Bevel | Series Code: | 66 |
| Input HP: | 7 | Product Type: | Right Angle |
| Input Diameter (in): | 1.250 in | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Reduction: | Single |
| Housing Length (in): | 8.6875 in | Housing Height (in): | 5.625 in |
| Housing Width (in): | 7.25 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Gear Drive Size: | 66 |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 260 in/lbs |
General Specifications
| UPC: | 662798006512 | Weight: | 43.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

