Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/2 G ST
Part #:0220-03558
Catalog #:66 1/2 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.250 in | Maximum Input HP: | 7 @ 850 RPM |
| Service Factor: | 1 | Ratio: | 1:2 |
| Output RPM: | 1700 | Style: | G |
| Output Diameter (in): | 1.250 in | Product Line: | Bevel Gear Drives |
| Product Type: | Right Angle | Series Code: | 66 |
| Input HP: | 7 | Gear Type: | Straight Bevel |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Width (in): | 7.25 in |
| Housing Length (in): | 8.6875 in | Reduction: | Single |
| Housing Height (in): | 5.625 in | Output Shaft Direction: | Double |
| Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs | Output Shaft: | Shaft |
| Gear Drive Size: | 66 | Output Torque Rating (in-lb): | 260 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798006635 | Weight: | 53.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

