Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 2/1 G ST
Part #:0220-03563
Catalog #:66 2/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 1.250 in |
| Style: | G | Service Factor: | 1 |
| Gear Type: | Straight Bevel | Series Code: | 66 |
| Input HP: | 7.3 | Product Type: | Right Angle |
| Ratio: | 2:1 | Output RPM: | 875 |
| Maximum Input HP: | 7.3 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Length (in): | 8.6875 in | Housing Height (in): | 5.625 in |
| Reduction: | Single | Housing Width (in): | 7.25 in |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 525 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Gear Drive Size: | 66 |
| Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
General Specifications
| UPC: | 662798006666 | Weight: | 53.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

