Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1.5/1 GG ST
Part #:0220-03585
Catalog #:66 1.5/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 1.50:1 | Output RPM: | 1166.7 |
| Gear Type: | Straight Bevel | Series Code: | 66 |
| Product Type: | Right Angle | Style: | GG |
| Product Line: | Bevel Gear Drives | Input HP: | 15 |
| Output Diameter (in): | 1.250 in | Maximum Input HP: | 15 @ 1750 RPM |
| Service Factor: | 1 | Input Diameter (in): | 1.250 in |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Length (in): | 8.6875 in | Housing Width (in): | 7.25 in |
| Reduction: | Single | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Height (in): | 5.625 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 810 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Gear Drive Size: | 66 |
General Specifications
| UPC: | 662798006765 | Weight: | 65.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

