Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 1/2 GG ST
Part #:0220-03588
Catalog #:66 1/2 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | GG | Ratio: | 1:2 |
| Maximum Input HP: | 7 @ 850 RPM | Product Line: | Bevel Gear Drives |
| Input Diameter (in): | 1.250 in | Input HP: | 7 |
| Service Factor: | 1 | Output RPM: | 1700 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Gear Type: | Straight Bevel | Series Code: | 66 |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Height (in): | 5.625 in | Housing Length (in): | 8.6875 in |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 | Housing Width (in): | 7.25 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Gear Drive Size: | 66 | Output Torque Range (in-lb): | 250 to 500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 260 in/lbs |
General Specifications
| UPC: | 662798006796 | Weight: | 65.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

