Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 66 3/1 C,F SP
Part #:0220-03603
Catalog #:66 3/1 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Style: | C,F |
| Output Diameter (in): | 1.250 in | Product Line: | Bevel Gear Drives |
| Series Code: | 66 | Service Factor: | 1 |
| Output RPM: | 583.3 | Ratio: | 3:1 |
| Gear Type: | Spiral Bevel | Maximum Input HP: | 9.2 @ 1750 RPM |
| Input Diameter (in): | 1.250 in | Input Style: | Shaft |
| Ratio Range: | 3:1 | Housing Height (in): | 5.625 in |
| Housing Length (in): | 8.6875 in | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.25 |
| Housing Width (in): | 7.25 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 975 in/lbs | Output Torque Range (in-lb): | 500 to 1000 in lbs in/lbs |
| Output Shaft: | Shaft | Gear Drive Size: | 66 |
General Specifications
| UPC: | 662798006895 | Weight: | 40.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

