Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 2/1 A,B ST
Part #:0220-04015
Catalog #:88 2/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Input Diameter (in): | 1.375 in |
| Series Code: | 88 | Maximum Input HP: | 22 @ 1150 RPM |
| Product Type: | Right Angle | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Gear Type: | Straight Bevel |
| Input HP: | 22 | Ratio: | 2:1 |
| Output RPM: | 575 | Product Line: | Bevel Gear Drives |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Housing Width (in): | 9.8125 in |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 11.65625 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast Iron | Gear Drive Size: | 88 |
| Output Torque Rating (in-lb): | 2410 in/lbs |
General Specifications
| UPC: | 662798007083 | Weight: | 84.80 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

