Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/2 C,F ST
Part #:0220-04024
Catalog #:88 1/2 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 1.375 in | Input HP: | 26 |
| Gear Type: | Straight Bevel | Style: | C,F |
| Service Factor: | 1 | Series Code: | 88 |
| Ratio: | 1:2 | Output RPM: | 1380 |
| Product Type: | Right Angle | Maximum Input HP: | 26 @ 690 RPM |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Width (in): | 9.8125 in | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 11.65625 in |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Output Shaft Direction: | L or R |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1188 in/lbs |
| Gear Drive Size: | 88 |
General Specifications
| UPC: | 662798007137 | Weight: | 88.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

