Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1.5/1 D,E ST
Part #:0220-04037
Catalog #:88 1.5/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 1.50:1 |
| Gear Type: | Straight Bevel | Product Line: | Bevel Gear Drives |
| Series Code: | 88 | Output Diameter (in): | 1.375 in |
| Output RPM: | 766.7 | Style: | D,E |
| Input Diameter (in): | 1.375 in | Maximum Input HP: | 39 @ 1150 RPM |
| Input HP: | 39 | Service Factor: | 1 |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Reduction: | Single |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 11.65625 in |
| Housing Width (in): | 9.8125 in | Output Shaft Direction: | L or R |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive Size: | 88 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3200 in/lbs |
General Specifications
| UPC: | 662798007175 | Weight: | 88.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

