Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/2 G ST
Part #:0220-04054
Catalog #:88 1/2 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 88 | Output Diameter (in): | 1.375 in |
| Maximum Input HP: | 26 @ 690 RPM | Gear Type: | Straight Bevel |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Input Diameter (in): | 1.375 in | Output RPM: | 1380 |
| Service Factor: | 1 | Input HP: | 26 |
| Ratio: | 1:2 | Style: | G |
| Ratio Range: | 1:2 | Input Style: | Shaft |
| Reduction: | Single | Housing Width (in): | 9.8125 in |
| Housing Length (in): | 11.65625 in | Housing Height (in): | 8.1875 in |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Gear Drive Size: | 88 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1188 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798007281 | Weight: | 100.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

