Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 3/1 G ST
Part #:0220-04063
Catalog #:88 3/1 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Style: | G |
| Input HP: | 15 | Input Diameter (in): | 1.375 in |
| Series Code: | 88 | Service Factor: | 1 |
| Output RPM: | 583.3 | Product Type: | Right Angle |
| Gear Type: | Straight Bevel | Maximum Input HP: | 15 @ 1750 RPM |
| Ratio: | 3:1 | Output Diameter (in): | 1.375 in |
| Input Style: | Shaft | Ratio Range: | 3:1 |
| Housing Width (in): | 9.8125 in | Reduction: | Single |
| Housing Length (in): | 11.65625 in | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Housing Height (in): | 8.1875 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1621 in/lbs | Housing Material: | Cast Iron |
| Gear Drive Size: | 88 | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798007335 | Weight: | 112.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

