Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1.5/1 GG ST
Part #:0220-04070
Catalog #:88 1.5/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 1.50:1 |
| Maximum Input HP: | 39 @ 1150 RPM | Gear Type: | Straight Bevel |
| Style: | GG | Output Diameter (in): | 1.375 in |
| Input HP: | 39 | Series Code: | 88 |
| Output RPM: | 766.7 | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Reduction: | Single | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Housing Width (in): | 9.8125 in | Housing Length (in): | 11.65625 in |
| Housing Height (in): | 8.1875 in | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3200 in/lbs |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive Size: | 88 |
General Specifications
| UPC: | 662798007403 | Weight: | 112.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

