Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 2/1 GG ST
Part #:0220-04074
Catalog #:88 2/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Straight Bevel | Service Factor: | 1 |
| Output Diameter (in): | 1.375 in | Product Type: | Right Angle |
| Series Code: | 88 | Maximum Input HP: | 22 @ 1150 RPM |
| Output RPM: | 575 | Product Line: | Bevel Gear Drives |
| Input HP: | 22 | Input Diameter (in): | 1.375 in |
| Ratio: | 2:1 | Style: | GG |
| Ratio Range: | 2:1 | Input Style: | Shaft |
| Housing Height (in): | 8.1875 in | Reduction: | Single |
| Housing Width (in): | 9.8125 in | Housing Length (in): | 11.65625 in |
| Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2410 in/lbs | Gear Drive Size: | 88 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798007441 | Weight: | 112.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

