Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 88 1/1.5 G ST
Part #:0220-04078
Catalog #:88 1/1.5 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 25 | Service Factor: | 1 |
| Ratio: | 1:1.50 | Input Diameter (in): | 1.375 in |
| Output RPM: | 1035 | Product Line: | Bevel Gear Drives |
| Style: | G | Gear Type: | Straight Bevel |
| Output Diameter (in): | 1.375 in | Series Code: | 88 |
| Maximum Input HP: | 25 @ 690 RPM | Product Type: | Right Angle |
| Input Style: | Shaft | Ratio Range: | 1:1.5 |
| Housing Height (in): | 8.1875 in | Housing Length (in): | 11.65625 in |
| Reduction: | Single | Housing Dimensions: | (L)11.65625 x (H)8.1875 x (W)9.8125 |
| Housing Width (in): | 9.8125 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1520 in/lbs |
| Gear Drive Size: | 88 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798007472 | Weight: | 100.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

