Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.86/1 STD SP 1.938
Part #:0220-04402
Catalog #:920 4.86/1 STD SP 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Spiral Bevel | Input Diameter (in): | 1.250 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 46 @ 1750 RPM |
| Output RPM: | 360.1 | Style: | STD |
| Series Code: | 920 | Ratio: | 4.86:1 |
| Output Diameter (in): | 1.938 in | Input Style: | Shaft |
| Ratio Range: | 5:1 | Housing Length (in): | 16.875 in |
| Reduction: | Single | Housing Width (in): | 8.25 in |
| Housing Height (in): | 12.0625 in | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast Iron |
| Gear Drive Size: | 920 | Output Torque Rating (in-lb): | 8040 in/lbs |
General Specifications
| UPC: | 662798007632 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

