Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.86/1 STD SP 2.000
Part #:0220-04403
Catalog #:920 4.86/1 STD SP 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | STD | Output RPM: | 360.1 |
| Product Line: | Bevel Gear Drives | Series Code: | 920 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Maximum Input HP: | 46 @ 1750 RPM | Ratio: | 4.86:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.250 in |
| Gear Type: | Spiral Bevel | Input Style: | Shaft |
| Ratio Range: | 5:1 | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Housing Width (in): | 8.25 in | Reduction: | Single |
| Housing Length (in): | 16.875 in | Housing Height (in): | 12.0625 in |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8040 in/lbs | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 920 |
General Specifications
| UPC: | 662798007649 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

