Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.11/1 STD SP 1.938
Part #:0220-04406
Catalog #:920 4.11/1 STD SP 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 920 | Output Diameter (in): | 1.938 in |
| Maximum Input HP: | 66 @ 1750 RPM | Ratio: | 4.11:1 |
| Product Line: | Bevel Gear Drives | Gear Type: | Spiral Bevel |
| Product Type: | Right Angle | Output RPM: | 425.8 |
| Input Diameter (in): | 1.250 in | Style: | STD |
| Service Factor: | 1 | Input Style: | Shaft |
| Ratio Range: | 4:1 | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Housing Width (in): | 8.25 in | Reduction: | Single |
| Housing Height (in): | 12.0625 in | Housing Length (in): | 16.875 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 9780 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 920 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798007670 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

