Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 4.11/1 STD SP 2.000
Part #:0220-04407
Catalog #:920 4.11/1 STD SP 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 425.8 | Product Type: | Right Angle |
| Service Factor: | 1 | Style: | STD |
| Ratio: | 4.11:1 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.250 in | Maximum Input HP: | 66 @ 1750 RPM |
| Series Code: | 920 | Gear Type: | Spiral Bevel |
| Product Line: | Bevel Gear Drives | Input Style: | Shaft |
| Ratio Range: | 4:1 | Reduction: | Single |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Length (in): | 16.875 in |
| Housing Width (in): | 8.25 in | Housing Height (in): | 12.0625 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 9780 in/lbs | Housing Material: | Cast Iron |
| Gear Drive Size: | 920 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798007687 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

