Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 6.67/1 STD SP 1.938
Part #:0220-04410
Catalog #:920 6.67/1 STD SP 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 262.4 | Service Factor: | 1 |
| Input Diameter (in): | 1.250 in | Maximum Input HP: | 28.5 @ 1750 RPM |
| Product Type: | Right Angle | Style: | STD |
| Ratio: | 6.67:1 | Product Line: | Bevel Gear Drives |
| Series Code: | 920 | Output Diameter (in): | 1.938 in |
| Gear Type: | Spiral Bevel | Ratio Range: | 7.5:1 |
| Input Style: | Shaft | Housing Height (in): | 12.0625 in |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Reduction: | Single |
| Housing Length (in): | 16.875 in | Housing Width (in): | 8.25 in |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Drive Size: | 920 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 6828 in/lbs |
General Specifications
| UPC: | 662798007717 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

