Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 3.25/1 STD SP 2.438
Part #:0220-04417
Catalog #:920 3.25/1 STD SP 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Product Line: | Bevel Gear Drives | Ratio: | 3.25:1 |
| Input Diameter (in): | 1.250 in | Style: | STD |
| Gear Type: | Spiral Bevel | Maximum Input HP: | 80.51 @ 1750 RPM |
| Output RPM: | 538.5 | Product Type: | Right Angle |
| Series Code: | 920 | Ratio Range: | 3:1 |
| Input Style: | Shaft | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Housing Length (in): | 16.875 in | Housing Height (in): | 12.0625 in |
| Reduction: | Single | Housing Width (in): | 8.25 in |
| Output Shaft Direction: | L or R | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Drive Size: | 920 | Output Torque Rating (in-lb): | 9420 in/lbs |
General Specifications
| UPC: | 662798007748 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

