Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 3.25/1 STD SP 1.938
Part #:0220-04418
Catalog #:920 3.25/1 STD SP 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 920 |
| Output Diameter (in): | 1.938 in | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Style: | STD |
| Maximum Input HP: | 80.51 @ 1750 RPM | Ratio: | 3.25:1 |
| Gear Type: | Spiral Bevel | Input Diameter (in): | 1.250 in |
| Output RPM: | 538.5 | Input Style: | Shaft |
| Ratio Range: | 3:1 | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Reduction: | Single | Housing Height (in): | 12.0625 in |
| Housing Width (in): | 8.25 in | Housing Length (in): | 16.875 in |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 9420 in/lbs | Housing Material: | Cast Iron |
| Gear Drive Size: | 920 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798007755 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

