Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 3.25/1 STD SP 2.000
Part #:0220-04419
Catalog #:920 3.25/1 STD SP 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 538.5 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Style: | STD | Input Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Series Code: | 920 |
| Maximum Input HP: | 80.51 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Ratio: | 3.25:1 | Ratio Range: | 3:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Height (in): | 12.0625 in |
| Housing Length (in): | 16.875 in | Housing Width (in): | 8.25 in |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 9420 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 920 |
General Specifications
| UPC: | 662798007762 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

