Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 3.25/1 STD SP 2.250
Part #:0220-04420
Catalog #:920 3.25/1 STD SP 2.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Series Code: | 920 |
| Gear Type: | Spiral Bevel | Input Diameter (in): | 1.250 in |
| Service Factor: | 1 | Maximum Input HP: | 80.51 @ 1750 RPM |
| Ratio: | 3.25:1 | Style: | STD |
| Output RPM: | 538.5 | Product Type: | Right Angle |
| Output Diameter (in): | 2.250 in | Input Style: | Shaft |
| Ratio Range: | 3:1 | Reduction: | Single |
| Housing Width (in): | 8.25 in | Housing Length (in): | 16.875 in |
| Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 | Housing Height (in): | 12.0625 in |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9420 in/lbs | Gear Drive Size: | 920 |
General Specifications
| UPC: | 662798007779 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

