Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 920 5.57/1 STD SP 2.438
Part #:0220-04429
Catalog #:920 5.57/1 STD SP 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 314.2 | Product Line: | Bevel Gear Drives |
| Ratio: | 5.57:1 | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Service Factor: | 1 | Maximum Input HP: | 39.18 @ 1750 RPM |
| Style: | STD | Input Diameter (in): | 1.250 in |
| Series Code: | 920 | Ratio Range: | 6:1 |
| Input Style: | Shaft | Housing Height (in): | 12.0625 in |
| Housing Length (in): | 16.875 in | Housing Dimensions: | (L)16.875 x (H)12.0625 x (W)8.25 |
| Reduction: | Single | Housing Width (in): | 8.25 in |
| Output Shaft Direction: | L or R | Gear Drive Size: | 920 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7855 in/lbs |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798007854 | Weight: | 143.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

