Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 950 4.56/1 STD SP 4.438
Part #:0220-04553
Catalog #:950 4.56/1 STD SP 4.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 383.8 | Series Code: | 950 |
| Input Diameter (in): | 1.375 in | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 164 @ 1750 RPM | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Ratio: | 4.56:1 |
| Product Type: | Right Angle | Style: | STD |
| Output Diameter (in): | 4.438 in | Ratio Range: | 5:1 |
| Input Style: | Shaft | Housing Height (in): | 16 in |
| Housing Dimensions: | (L)23.6875 x (H)16 x (W)11.5 | Housing Width (in): | 11.5 in |
| Reduction: | Single | Housing Length (in): | 23.6875 in |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | 20,000 to 30,000 in lbs in/lbs | Output Torque Rating (in-lb): | 26933 in/lbs |
| Gear Drive Size: | 950 | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 340.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

