Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 950 6.5/1 STD SP 3.438
Part #:0220-04557
Catalog #:950 6.5/1 STD SP 3.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 269.2 | Style: | STD |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Series Code: | 950 | Service Factor: | 1 |
| Maximum Input HP: | 104 @ 1750 RPM | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 3.438 in | Ratio: | 6.50:1 |
| Gear Type: | Spiral Bevel | Ratio Range: | 6:1 |
| Input Style: | Shaft | Housing Length (in): | 23.6875 in |
| Housing Height (in): | 16 in | Housing Width (in): | 11.5 in |
| Housing Dimensions: | (L)23.6875 x (H)16 x (W)11.5 | Reduction: | Single |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 24346 in/lbs |
| Gear Drive Size: | 950 | Output Torque Range (in-lb): | 20,000 to 30,000 in lbs in/lbs |
General Specifications
| UPC: | 662798007922 | Weight: | 340.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

