Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M3 1.5/1 A,B ST
Part #:0220-21106
Catalog #:M3 1.5/1 A,B ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Maximum Input HP: | 1.57 @ 1750 RPM |
| Series Code: | M3 | Product Line: | Bevel Gear Drives |
| Input HP: | 1.57 | Gear Type: | Straight Bevel |
| Output RPM: | 1166.7 | Output Diameter (in): | 0.625 in |
| Ratio: | 1.50:1 | Input Diameter (in): | 0.625 in |
| Style: | A,B | Product Type: | Right Angle |
| Ratio Range: | 1.5:1 | Input Style: | Shaft |
| Housing Width (in): | 3.46875 in | Housing Height (in): | 3.1875 in |
| Housing Length (in): | 4.65625 in | Housing Dimensions: | (L)4.65625 x (H)3.1875 x (W)3.46875 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Gear Drive Size: | M3 |
| Output Torque Rating (in-lb): | 84 in/lbs | Housing Material: | Cast Iron |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs |
General Specifications
| UPC: | 662798010885 | Weight: | 10.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

