Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M3 1.5/1 GG ST
Part #:0220-21110
Catalog #:M3 1.5/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Series Code: | M3 | Output RPM: | 1166.7 |
| Ratio: | 1.50:1 | Maximum Input HP: | 1.57 @ 1750 RPM |
| Gear Type: | Straight Bevel | Product Line: | Bevel Gear Drives |
| Style: | GG | Input HP: | 1.57 |
| Input Style: | Shaft | Ratio Range: | 1.5:1 |
| Housing Height (in): | 3.1875 in | Housing Dimensions: | (L)4.65625 x (H)3.1875 x (W)3.46875 |
| Housing Length (in): | 4.65625 in | Housing Width (in): | 3.46875 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 84 in/lbs | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | < 250 in lbs in/lbs | Gear Drive Size: | M3 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798010922 | Weight: | 15.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

