Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M3 2/1 GG ST
Part #:0220-21115
Catalog #:M3 2/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Line: | Bevel Gear Drives |
| Ratio: | 2:1 | Style: | GG |
| Input HP: | 1.04 | Gear Type: | Straight Bevel |
| Output RPM: | 875 | Maximum Input HP: | 1.04 @ 1750 RPM |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Series Code: | M3 | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Reduction: | Single | Housing Dimensions: | (L)4.65625 x (H)3.1875 x (W)3.46875 |
| Housing Width (in): | 3.46875 in | Housing Length (in): | 4.65625 in |
| Housing Height (in): | 3.1875 in | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 75 in/lbs | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Gear Drive Size: | M3 | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798010977 | Weight: | 15.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

