Hub City Bevel Gear Drives Cast Iron Bevel Reducer - M3 1/1.5 G ST
Part #:0220-21116
Catalog #:M3 1/1.5 G ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.1 | Maximum Input HP: | 2.1 @ 1750 RPM |
| Service Factor: | 1 | Style: | G |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Gear Type: | Straight Bevel | Ratio: | 1:1.50 |
| Series Code: | M3 | Input Diameter (in): | 0.625 in |
| Output RPM: | 2625 | Product Line: | Bevel Gear Drives |
| Ratio Range: | 1:1.5 | Input Style: | Shaft |
| Housing Length (in): | 4.65625 in | Housing Height (in): | 3.1875 in |
| Housing Width (in): | 3.46875 in | Housing Dimensions: | (L)4.65625 x (H)3.1875 x (W)3.46875 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Gear Drive Size: | M3 | Output Torque Range (in-lb): | < 250 in lbs in/lbs |
| Output Torque Rating (in-lb): | 50 in/lbs |
General Specifications
| UPC: | 662798010984 | Weight: | 10.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

