Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 790 3.78/1 STD SP 1.500
Part #:0220-54004
Catalog #:790 3.78/1 STD SP 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 790 | Input Diameter (in): | 1.375 in |
| Service Factor: | 1 | Maximum Input HP: | 39 @ 1750 RPM |
| Product Type: | Right Angle | Product Line: | Bevel Gear Drives |
| Ratio: | 3.78:1 | Output RPM: | 463 |
| Style: | STD | Gear Type: | Spiral Bevel |
| Output Diameter (in): | 1.500 in | Ratio Range: | 4:1 |
| Input Style: | Shaft | Housing Dimensions: | (L)14.53125 x (H)10.8125 x (W)6.59375 |
| Reduction: | Single | Housing Length (in): | 14.53125 in |
| Housing Width (in): | 6.59375 in | Housing Height (in): | 10.8125 in |
| Output Shaft Direction: | L or R | Gear Drive Size: | 790 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5158 in/lbs |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798018928 | Weight: | 110.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

