Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 790 3.78/1 STD SP 1.750
Part #:0220-54006
Catalog #:790 3.78/1 STD SP 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Series Code: | 790 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Input Diameter (in): | 1.375 in |
| Ratio: | 3.78:1 | Maximum Input HP: | 39 @ 1750 RPM |
| Product Line: | Bevel Gear Drives | Output RPM: | 463 |
| Style: | STD | Ratio Range: | 4:1 |
| Input Style: | Shaft | Housing Width (in): | 6.59375 in |
| Reduction: | Single | Housing Height (in): | 10.8125 in |
| Housing Dimensions: | (L)14.53125 x (H)10.8125 x (W)6.59375 | Housing Length (in): | 14.53125 in |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5158 in/lbs | Gear Drive Size: | 790 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798018942 | Weight: | 86.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

