Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 65 1/1 A,B SP 1.250
Part #:0220-74759
Catalog #:65 1/1 A,B SP 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Ratio: | 1:1 |
| Series Code: | 65 | Input Diameter (in): | 1.250 in |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Maximum Input HP: | 46 @ 1750 RPM | Gear Type: | Spiral Bevel |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Output RPM: | 1750 | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Width (in): | 7.1875 in |
| Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.1875 | Housing Height (in): | 5.625 in |
| Reduction: | Single | Housing Length (in): | 8.6875 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1650 in/lbs |
| Housing Material: | Cast Iron | Gear Drive Size: | 65 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798081854 | Weight: | 40.20 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 15.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

