Hub City Bevel Gear Drives Cast Iron Bevel Reducer - 65 1.53/1 GG SP 1.250
Part #:0220-74764
Catalog #:65 1.53/1 GG SP 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Output Diameter (in): | 1.250 in |
| Gear Type: | Spiral Bevel | Product Type: | Right Angle |
| Style: | GG | Ratio: | 1.53:1 |
| Input Diameter (in): | 1.250 in | Maximum Input HP: | 35 @ 1750 RPM |
| Service Factor: | 1 | Output RPM: | 1143.8 |
| Series Code: | 65 | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Length (in): | 8.6875 in |
| Housing Height (in): | 5.625 in | Reduction: | Single |
| Housing Width (in): | 7.1875 in | Housing Dimensions: | (L)8.6875 x (H)5.625 x (W)7.1875 |
| Output Shaft Direction: | Double | Gear Drive Size: | 65 |
| Housing Material: | Cast Iron | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1887 in/lbs |
General Specifications
| UPC: | 662798081908 | Weight: | 65.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

