Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 1/1 C,F ST
Part #:0220-04604
Catalog #:1000 1/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 690 |
| Gear Type: | Straight Bevel | Service Factor: | 1 |
| Product Line: | Bevel Gear Drives | Ratio: | 1:1 |
| Maximum Input HP: | 80 @ 690 RPM | Input HP: | 80 |
| Output Diameter (in): | 1.750 in | Style: | C,F |
| Series Code: | 1000 | Input Diameter (in): | 1.750 in |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Housing Height (in): | 9.5 in | Housing Width (in): | 12.28125 in |
| Reduction: | Single | Housing Length (in): | 14.75 in |
| Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 | Output Shaft Direction: | L or R |
| Gear Drive Size: | 1000 | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 7304 in/lbs |
| Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798008004 | Weight: | 150.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

