Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 1/1.87 C,F ST
Part #:0220-04624
Catalog #:1000 1/1.87 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 34.6 | Output Diameter (in): | 1.750 in |
| Style: | C,F | Service Factor: | 1 |
| Product Line: | Bevel Gear Drives | Gear Type: | Straight Bevel |
| Output RPM: | 748 | Product Type: | Right Angle |
| Input Diameter (in): | 1.750 in | Maximum Input HP: | 34.6 @ 400 RPM |
| Ratio: | 1:1.87 | Series Code: | 1000 |
| Input Style: | Shaft | Ratio Range: | 1:2 |
| Housing Height (in): | 9.5 in | Housing Width (in): | 12.28125 in |
| Housing Length (in): | 14.75 in | Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Gear Drive Size: | 1000 | Housing Material: | Ductile Iron |
| Output Torque Rating (in-lb): | 2910 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798008134 | Weight: | 150.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

