Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1000 1.87/1 GG ST
Part #:0220-04634
Catalog #:1000 1.87/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1000 | Product Type: | Right Angle |
| Maximum Input HP: | 50.1 @ 1000 RPM | Service Factor: | 1 |
| Style: | GG | Output RPM: | 534.8 |
| Ratio: | 1.87:1 | Product Line: | Bevel Gear Drives |
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.750 in |
| Input HP: | 50.1 | Input Diameter (in): | 1.750 in |
| Input Style: | Shaft | Ratio Range: | 2:1 |
| Housing Length (in): | 14.75 in | Reduction: | Single |
| Housing Width (in): | 12.28125 in | Housing Dimensions: | (L)14.75 x (H)9.5 x (W)12.28125 |
| Housing Height (in): | 9.5 in | Output Shaft Direction: | Double |
| Housing Material: | Ductile Iron | Gear Drive Size: | 1000 |
| Output Torque Rating (in-lb): | 5900 in/lbs | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798008233 | Weight: | 175.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

