Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1010 1/1.5 C SP
Part #:0220-06317
Catalog #:1010 1/1.5 C SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1010 | Style: | C |
| Product Line: | Bevel Gear Drives | Product Type: | Right Angle |
| Output Diameter (in): | 2.000 in | Gear Type: | Spiral Bevel |
| Input Diameter (in): | 2.000 in | Output RPM: | 2625 |
| Ratio: | 1:1.50 | Service Factor: | 1 |
| Maximum Input HP: | 232.4 @ 1750 RPM | Ratio Range: | 1:1.5 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Length (in): | 15.75 in | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.5 |
| Housing Width (in): | 13.5 in | Housing Height (in): | 9.5 in |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Gear Drive Size: | 1010 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Output Torque Rating (in-lb): | 5577 in/lbs |
General Specifications
| UPC: | 662798009841 | Weight: | 190.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

