Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1010 1/1.5 B SP
Part #:0220-06334
Catalog #:1010 1/1.5 B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Spiral Bevel | Series Code: | 1010 |
| Maximum Input HP: | 232.4 @ 1750 RPM | Output RPM: | 2625 |
| Output Diameter (in): | 2.000 in | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Ratio: | 1:1.50 |
| Product Type: | Right Angle | Style: | B |
| Input Diameter (in): | 2.000 in | Ratio Range: | 1:1.5 |
| Input Style: | Shaft | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.5 |
| Housing Height (in): | 9.5 in | Housing Length (in): | 15.75 in |
| Reduction: | Single | Housing Width (in): | 13.5 in |
| Output Shaft Direction: | Double | Housing Material: | Ductile Iron |
| Gear Drive Size: | 1010 | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 5577 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798009988 | Weight: | 195.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

