Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1050 1/1 A SP 2.000
Part #:0220-06401
Catalog #:1050 1/1 A SP 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Gear Type: | Spiral Bevel | Ratio: | 1:1 |
| Product Line: | Bevel Gear Drives | Maximum Input HP: | 251 @ 1750 RPM |
| Service Factor: | 1 | Output RPM: | 1750 |
| Input Diameter (in): | 2.000 in | Series Code: | 1050 |
| Style: | A | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.75 |
| Housing Width (in): | 13.75 in | Reduction: | Single |
| Housing Length (in): | 15.75 in | Housing Height (in): | 9.5 in |
| Output Shaft Direction: | Right | Output Shaft: | Hollow Bore |
| Gear Drive Size: | 1050 | Output Torque Rating (in-lb): | 9039 in/lbs |
| Housing Material: | Ductile Iron | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798010021 | Weight: | 200.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

