Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1050 2/1 A SP
Part #:0220-06403
Catalog #:1050 2/1 A SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 875 | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Series Code: | 1050 |
| Output Diameter (in): | 2.000 in | Style: | A |
| Ratio: | 2:1 | Gear Type: | Spiral Bevel |
| Input Diameter (in): | 2.000 in | Maximum Input HP: | 123.9 @ 1750 RPM |
| Product Type: | Right Angle | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Dimensions: | (L)15.75 x (H)9.5 x (W)13.75 |
| Housing Width (in): | 13.75 in | Housing Height (in): | 9.5 in |
| Reduction: | Single | Housing Length (in): | 15.75 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 8924 in/lbs | Gear Drive Size: | 1050 |
| Housing Material: | Ductile Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798010045 | Weight: | 175.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

