Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1250 1/1 A SP
Part #:0220-20506
Catalog #:1250 1/1 A SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Maximum Input HP: | 380 @ 1750 RPM | Series Code: | 1250 |
| Product Line: | Bevel Gear Drives | Input Diameter (in): | 2.500 in |
| Product Type: | Right Angle | Ratio: | 1:1 |
| Output RPM: | 1750 | Style: | A |
| Output Diameter (in): | 2.438 in | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Length (in): | 18.25 in |
| Housing Width (in): | 14 in | Housing Dimensions: | (L)18.25 x (H)12.375 x (W)14 |
| Reduction: | Single | Housing Height (in): | 12.375 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 13685 in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 10,000 to 20,000 in lbs in/lbs | Gear Drive Size: | 1250 |
General Specifications
| UPC: | 662798010168 | Weight: | 320.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

