Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1200 2/1 D SP
Part #:0220-20511
Catalog #:1200 2/1 D SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | D | Gear Type: | Spiral Bevel |
| Input Diameter (in): | 2.500 in | Output RPM: | 875 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 2:1 | Series Code: | 1200 |
| Output Diameter (in): | 2.500 in | Product Line: | Bevel Gear Drives |
| Maximum Input HP: | 224 @ 1750 RPM | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Height (in): | 12.375 in |
| Housing Length (in): | 18.25 in | Housing Width (in): | 15.625 in |
| Reduction: | Single | Housing Dimensions: | (L)18.25 x (H)12.375 x (W)15.625 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 16148 in/lbs | Output Torque Range (in-lb): | 10,000 to 20,000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Gear Drive Size: | 1200 |
General Specifications
| UPC: | 662798010212 | Weight: | 300.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

