Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 1200 1/1 G SP 10"
Part #:0220-20537
Catalog #:1200 1/1 G SP 10"
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Input Diameter (in): | 2.500 in |
| Output RPM: | 1750 | Product Type: | Right Angle |
| Ratio: | 1:1 | Style: | G |
| Maximum Input HP: | 380 @ 1750 RPM | Output Diameter (in): | 2.500 in |
| Gear Type: | Spiral Bevel | Service Factor: | 1 |
| Series Code: | 1200 | Ratio Range: | 1:1 |
| Input Style: | Shaft | Housing Height (in): | 12.375 in |
| Reduction: | Single | Housing Width (in): | 15.625 in |
| Housing Length (in): | 18.25 in | Housing Dimensions: | (L)18.25 x (H)12.375 x (W)15.625 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 13685 in/lbs |
| Output Torque Range (in-lb): | 10,000 to 20,000 in lbs in/lbs | Housing Material: | Ductile Iron |
| Gear Drive Size: | 1200 | Output Shaft: | Shaft |
General Specifications
| Weight: | 355.00 LB | Packaged Length: | 48.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 24.00 IN |

